Product Classification  
Portfolio   CommScope®
Brand   MRJ21™
Product Series   MRJ21
Product Type   Cable management hardware
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   304.80 mm   |   12.00 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Package Quantity   1
Rack Units   1.0
   
Mechanical Specifications  
Finish   Powder coated
Material Type   Steel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink