Product Classification  
Portfolio   CommScope®
Brand   ReadyPATCH®   |   TeraSPEED®
Product Type   Fiber module
Regional Availability   North America
   
Construction Materials  
Fiber Type   G.652.D and G.657.A1 , TeraSPEED®   |   OS2
Total Fibers, quantity   24
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   27.94 mm   |   1.10 in
Width   129.54 mm   |   5.10 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   24
Interface Feature, front   Standard
Color, front   Blue
Adapters, quantity, front   12
Data Module Type   Standard
Shuttered   Yes
Interface, rear   MPO Male
Adapters, quantity, rear   2
Interface Feature, rear   Reduced footprint
Color, rear   Gray
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   1.15 dB