alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
760237043 | CPPA-UDDM-SL-2U-48
Angled Discrete Distribution Module Panel, SL, UTP, 2U, 48 port
For other alternatives, please contact us for more information.

2111573-1

AMP-TWIST Modular Patch Panel, category 6A, U/UTP, class EA, unshielded, fixed angle, 48-port, 2U

Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   RJ45 patch panel
Regional Availability   North America
   
Dimensions  
Height   88.90 mm   |   3.50 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
General Specifications  
Total Ports, quantity   48
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   2.0
   
Mechanical Specifications  
Panel Style   Angled
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink