alert
Obsolete

This product was discontinued on: May 31, 2018

For other alternatives, please contact us for more information.

2153041-1

MRJ21™ XG Flush Mount Patch Panel, 24 RJ45 ports, 6 MRJ21™ plugs, straight, 1 RU for 10 GbE, black

Product Classification  
Portfolio   CommScope®
Brand   MRJ21™
Product Series   MRJ21
Product Type   RJ45 patch panel
Regional Availability   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
General Specifications  
Total Ports, quantity   24
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Interface, rear   MRJ21 connector
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
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
Installation Instruction

Qualification Test Report

Visio Stencil

Add Cancel
Powered By OneLink