alert
Obsolete

This product was discontinued on: June 13, 2017

Replaced By:
760183061 | CPPWM-5E-DM-1U-12
Distribution Panel, Cat 5E, Wall-Mount, 12 port
For other alternatives, please contact us for more information.

406390-1

RJ45 Patch Panel Modular, category 5e, 19 in, 12-port, 1U, unshielded, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   RJ45 patch panel
Regional Availability   Australia/New Zealand   |   EMEA
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
   
General Specifications  
Total Ports, quantity   12
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B
Add Cancel
Powered By OneLink