458536-000   |   FOSC-400D5-36-1-NNVS6073

FOSC™400 D5 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 36-splice tray, with test valve

  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   Asia   |   EMEA
Product Series   FOSC 400
Product Brand   FOSC™
   
General Specifications  
Splicing Type, Supported   Mass fusion
Splicing Capacity, Mass Fusion, maximum   1152
Splicing Capacity, Single Fusion, maximum   576
Color   Black
Network Area Type   Feeder
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   1
Splice Tray Type Included   36-way, heat shrink
Splicing Capacity, Single Splice, 12 fibers, maximum   576
Splicing Capacity, Single Splice, 6 fibers, maximum   288
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm
Diameter   240.00 mm   |   9.45 in
Diameter, with clamp   260 mm   |   10 in
Length   710.00 mm   |   27.95 in
Weight   6.00 kg   |   13.23 lb
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Cable Sealing Type   Heat shrink
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Oval
Cable Ports, quantity   6
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 6 m waterhead
Water Resistance   Flash test valve at 5 psi (40 kPa)