MST-02MH00-B0200U

MST, Fiber Optic Multiport Service Terminal, 2-port, long 2xN port, locatable flat loose tube cable, 200 ft

  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   MST
Regional Availability   Asia   |   Latin America   |   North America
   
General Specifications  
Distribution Type   2 ports
Port, quantity   2
Cable Type   Locatable - Flat - Loose Tube
Port Type   Hardened full-size SC/APC
Stub Type   Stub tail
Cable, quantity   1
Enclosure Color   Black
Includes   Enclosure (1)   |   Universal mounting bracket (1)
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   0
   
Dimensions  
Cable Length   60.96 m   |   200.00 ft
Depth   84.10 mm   |   3.31 in
Height   282.40 mm   |   11.12 in
Outer Cable Dimensions   5.0 mm (0.20 in)
Weight, without cable   0.86 kg   |   1.90 lb
Width   129.50 mm   |   5.10 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Gasketed hardened plastic
Mount Type   Handhole   |   Pedestal   |   Pole   |   Strand
   
Optical Specifications  
Attenuation at Length, maximum   0.30 dB/km @ 1550 nm   |   0.40 dB/km @ 1310 nm
Directivity, minimum   60 dB
Fiber Type   G.657.A2
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Flammability Rating   UL 94 5VA
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Qualification Standard   IEC 60529, IP68 + 2 m waterhead   |   Telcordia GR-3120-CORE   |   Telcordia GR-326-CORE   |   Telcordia GR-771-CORE
Relative Humidity   5%–95%, non-condensing
UV Resistance   UV stabilized
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

MST-UMB-0204
DLX® MST, Fiber Optic Universal Mounting Bracket, 2/4 port
Add Cancel
Powered By OneLink