alert
Obsolete
Replaced By:
1-1671590-1
Universal Connectivity Platform (UCP) Patch Panel, 1RU recessed angled, no support bar
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Brand   Sigma-Link™
Product Series   Sigma-Link
Product Type   RJ45 patch panel
Regional Availability   EMEA
   
Dimensions  
Depth   270.00 mm   |   10.63 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
General Specifications  
Total Ports, quantity   24
Application   For use with Sigma-link modules
Color   Black
Growth Configuration   Unloaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Add Cancel
Powered By OneLink