760235363   |   CS-UCP-ZRC-KT

ZERO RU FI/CI chassis with integral hinged door for Cabinet mounting

Product Classification  
Portfolio   CommScope®
Product Type   Installation kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   867.41 mm   |   34.15 in
Width   134.62 mm   |   5.30 in
Depth   105.16 mm   |   4.14 in
Weight   3.22 kg   |   7.10 lb
   
General Specifications  
Color   Black
Finish   Textured
Includes   1 Zero Ru FI/CU   |   10 plastic hoods   |   2 screws 10-32 X .25in
Note   Compliant to GR-63-CORE sections 5.3.1 and 5.4.3
Package Quantity   1
   
Mechanical Specifications  
Material Type   Aluminum
   
Packed Dimensions  
Depth   198.1 mm   |   7.8 in
Height   980.4 mm   |   38.6 in
Width   203.2 mm   |   8.0 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUcompliant

Logo
Add Cancel
Powered By OneLink