Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   RJ45 patch panel
Regional Availability   EMEA
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
   
General Specifications  
Total Ports, quantity   24
Cable Type   Shielded
Application   For use with SL Series outlets
Color   Gray
Growth Configuration   Unloaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink