746861-000   |   AIR-FOSC-B-GEN-NT-0NS

AIR FOSC Fiber Optic Splice Closure, Gel Cable Sealing, Aerial, Size B, no pre-installed fiber trays, without grounding

  • In-line, free breathing gel-sealed closure for splicing drop cables to distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   In-line, rectangular fiber closure
Regional Availability   Latin America   |   North America
Product Series   AIR FOSC
Product Brand   FOSC™
   
General Specifications  
Splicing Capacity, Mass Fusion, maximum   288
Splicing Capacity, Single Fusion, maximum   96
Color   Black
Network Area Type   Drop
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   0
Splicing Capacity, Single Splice, 12 fibers, maximum   96
Splicing Capacity, Single Splice, 6 fibers, maximum   48
   
Dimensions  
Main Cable Diameter, maximum   32.00 mm   |   1.26 in
Length   901.70 mm   |   35.50 in
Weight   2.27 kg   |   5.00 lb
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Round
Cable Ports, quantity   4
Closure Sealing Type   Free breathing with bolts
Closure Style   In-line
Material Type   Rodent-proof plastic
Mount Type   Strand
   
Environmental Specifications  
Environmental Space   Above ground
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
Installation Instruction

Visio Stencil

Add Cancel
Powered By OneLink