707550-000   |   FIST-GCO2-BE6-NN

FIST™ GC02 Fiber Optic Splice Closure, Heat Shrink Cable sealing, size BE, no pre-installed fiber trays, 6 ports

  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   EMEA
Product Series   FIST-GCO2
Product Brand   FIST™
   
General Specifications  
Splicing Type, Supported   Mass fusion   |   Single fusion
Splicing Capacity, Mass Fusion, maximum   464
Splicing Capacity, Single Fusion, maximum   672
Color   Black
Network Area Type   Distribution
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   0
Splicing Capacity, Single Splice, 12 fibers, maximum   672
Splicing Capacity, Single Splice, 2 fibers, maximum   224
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm   |   0.98 in
Cable Entry Drop Port Diameter   30 mm
Cable Entry Main Port Dimensions   30 mm x 82 mm (1.18 in x 3.23 in)
Diameter   247.00 mm   |   9.72 in
Diameter, with clamp   285.00 mm   |   11.22 in
Length   680.00 mm   |   26.77 in
Weight   5.20 kg   |   11.46 lb
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Cable Sealing Type   Gel kit (optional)   |   Heat shrink
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Oval
Cable Ports, quantity   7
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 5 m waterhead