739400-000   |   FIST-GCOG2-BD6-GV

FIST™ GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size BD, no pre-installed fiber trays, 6 ports, with test valve

Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   EMEA
Product Series   FIST-GCOG2
Product Brand   FIST™
   
General Specifications  
Splicing Type, Supported   Single fusion
Color   Black
Network Area Type   Distribution
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   0
Splicing Capacity, Single Splice, 2 fibers, maximum   24
   
Dimensions  
Main Cable Diameter, maximum   21.00 mm   |   0.83 in
Weight   5.50 kg   |   12.13 lb
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Oval
Cable Ports, quantity   7
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 5 m waterhead
Water Resistance   Flash test valve at 5 psi (40 kPa)
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
Installation Instruction

Visio Stencil

Add Cancel
Powered By OneLink