718082-000   |   FOSC-400B2-S24-1-NNN

FOSC™400 B2 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 24-splice tray

  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   Asia   |   EMEA
Product Series   FOSC 400
Product Brand   FOSC™
   
General Specifications  
Splicing Type, Supported   Single fusion
Splicing Capacity, Mass Fusion, maximum   144
Splicing Capacity, Single Fusion, maximum   96
Color   Black
Network Area Type   Feeder
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   1
Splice Tray Type Included   24-way, heat shrink
Splicing Capacity, Single Splice, 12 fibers, maximum   96
Splicing Capacity, Single Splice, 6 fibers, maximum   48
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm   |   0.98 in
Diameter   150.00 mm   |   5.91 in
Diameter, with clamp   180.00 mm   |   7.09 in
Length   540.00 mm   |   21.26 in
Weight   3.18 kg   |   7.00 lb
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Cable Sealing Type   Heat shrink
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Oval
Cable Ports, quantity   3
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 6 m waterhead