466872-000   |   FOSC600-C6I-NT-0-C4V

FOSC™600 C Fiber Optic Splice Closure, Gel Cable sealing, butt type, no pre-installed trays, standard basket, two 3-port gel blocks, four ground feedthrough lugs, with test valve

  • Single-ended or in-line, gel-sealed closure for splicing feeder and distribution cables
  • Excellent consolidation or rehabilitation closure with large fiber splicing capacity
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   In-line, rectangular fiber closure   |   Single-ended, rectangular fiber closure
Regional Availability   Latin America   |   North America
Product Series   FOSC 600
Product Brand   FOSC™
   
General Specifications  
Splicing Type, Supported   Mass fusion   |   Single fusion
Splicing Capacity, Mass Fusion, maximum   864
Splicing Capacity, Single Fusion, maximum   480
Color   Black
Network Area Type   Feeder   |   Trunk
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   0
Splicing Capacity, Single Splice, 12 fibers, maximum   480
Splicing Capacity, Single Splice, 6 fibers, maximum   180
   
Dimensions  
Main Cable Diameter, maximum   35.00 mm   |   1.38 in
Height   152.00 mm   |   5.98 in
Length   828.00 mm   |   32.60 in
Weight   11.79 kg   |   25.99 lb
Width   274.00 mm   |   10.79 in
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Cable Entry Drop Port Style   Gel block
Cable Entry Main Port Style   Gel block
Cable Ports, quantity   6
Closure Sealing Type   Captured bolts   |   Over-centered latches with rubber gasket
Closure Style   In-line   |   Single-ended
Fiber Storage Basket Type   C6 standard size
Ground Feed-through Lugs, quantity   4
Material Type   Rugged polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   Telcordia GR-771-CORE, 20 ft waterhead
Water Resistance   Flash test valve at 5 psi (40 kPa)