040127-000   |   XAGA-FOSC-B2-CB

XAGA™ FOSC™ B2 Fiber Optic Splice Closure, Heat Shrink Cable sealing, complete kit with two pre-installed 12-splice trays (SM6 modules), with cable blocking

Product Classification  
Product Type   In-line, round fiber closure
Regional Availability   Latin America   |   North America
Product Series   XAGA FOSC
Product Brand   FOSC™   |   XAGA®
   
General Specifications  
Splicing Type, Supported   Mechanical   |   Single fusion
Color   Black
Network Area Type   Distribution
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   2
Splice Tray Type Included   12-way, heat shrink
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm
Diameter   170.18 mm   |   6.70 in
Length   1371.60 mm   |   54.00 in
Weight   1.00 kg   |   2.20 lb
   
Mechanical Specifications  
Cable Sealing Type   Heat shrink
Cable Ports, quantity   2
Closure Sealing Type   Wraparound sleeve
Closure Style   In-line
Material Type   Fiber-reinforced multi-layer sealing sleeve
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried