393964-000   |   FIST-GPS2-I-NNN-0

FIST-GPS2 Fiber Panel for holding up to 6 GPST Patch/Splice Trays, unloaded, 3RU, 19 in, gray

Product Classification  
Brand   FIST™
Product Series   FIST-GPS2
Product Type   Fiber patch/splice panel
Regional Availability   EMEA
   
Construction Materials  
Finish   Powder coated
Material Type   Galvanized steel
   
Dimensions  
Height   133.35 mm   |   5.25 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Relative Humidity   Up to 93%, non-condensing
Storage Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Rack Units   3.0
Shelf Movement   Sliding
Application   Used in FIST-GR3-style frames only
Color   Gray
Color, front   Gray
Functionality   Patching   |   Splicing
Growth Configuration   Unloaded
Includes   Mounting hardware
Package Quantity   1
Rack Type   EIA 19 in   |   ETSI 600 mm
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink