300100108562   |   FIST-GPS2-L-AAA-8-TM

FIST-GPS2 Fiber Termination/Splice Panel, 96 SC/UPC, 4RU, 19 in, gray

Product Classification  
Brand   FIST™
Product Series   FIST-GPS2
Product Type   Fiber patch/splice panel
Regional Availability   EMEA
   
Construction Materials  
Finish   Powder coated
Material Type   Galvanized steel
   
Dimensions  
Height   177.80 mm   |   7.00 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Relative Humidity   Up to 93%, non-condensing
Storage Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Rack Units   4.0
Shelf Movement   Sliding
Application   Used in FIST-GR3-style frames only
Color   Gray
Color, front   Gray
Functionality   Patching   |   Splicing
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   SC
Package Quantity   1
Rack Type   EIA 19 in   |   ETSI 600 mm
Total Ports, quantity   96
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink