1311088   |   FL2-S2702L150F-DH00

FL2000 Fiber Termination Panel, 24 SC/UPC, singlemode, 2RU, 23 in, putty white, pre-terminated with OSP cable, 150 feet, Stub tail at far end

Product Classification  
Product Series   FL2000
Product Type   Fiber patch panel, with OSP cable
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Cable Stub Length   46 m   |   150 ft
Depth   256.54 mm   |   10.10 in
Height   88.90 mm   |   3.50 in
Width   584.20 mm   |   23.00 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Rack Units   2.0
Shelf Movement   Hinged
Adapter Packs Included, quantity   4
Cable Stub Type   IFC
Color   Putty white
Color, front   Putty white
Functionality   Patching
Growth Configuration   Fully loaded
Interface Feature, front   Standard
Interface, front   SC
Interface, rear   Stub tail
Package Quantity   1
Patching Capacity, maximum   24
Rack Type   EIA 23 in
Splicing Capacity, maximum   0
Total Ports, quantity   24
   
Mechanical Specifications  
Cable Exit Location   Downward
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink