196948-000   |   FOMS-FPS-O-SIS1-12

FOMS-FPS Fiber Termination/Splice Panel, 12 SC/UPC, singlemode, 1RU, 19 in, gray

Product Classification  
Product Series   FOMS-FPS
Product Type   Fiber patch/splice panel
Regional Availability   EMEA
   
Construction Materials  
Fiber Mode   Singlemode
Material Type   Ethylene-propylene (EP)   |   Polyethylene terephthalate (PET)
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
General Specifications  
Rack Units   1.0
Shelf Movement   Hinged
Color   Gray
Color, front   Gray
Functionality   Patching   |   Splicing
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   SC
Package Quantity   1
Rack Type   EIA 19 in   |   EIA 23 in   |   ETSI 600 mm
Total Ports, quantity   12