Product Classification  
Portfolio   CommScope®
Product Type   Installation kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   50.80 mm   |   2.00 in
Width   66.04 mm   |   2.60 in
Depth   304.80 mm   |   12.00 in
Weight   1.40 kg   |   3.09 lb
   
General Specifications  
Color   Black
Finish   Powder-coated, smooth
Includes   Four 1/4 in carriage bolts   |   Four 1/4 in hex nuts   |   Four basket clamp plates   |   Four flat washers   |   Two rack support brackets
Package Quantity   1
   
Mechanical Specifications  
Material Type   Aluminum
Static Load Rating   27.2 kg   |   60.0 lb