760225540   |   360-iP-E-BB-BK

SYSTIMAX 360™ iPatch Evolve Blank bezel Kit (black)

Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   SYSTIMAX 360™
Product Type   Bezel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   32.51 mm   |   1.28 in
Height   41.15 mm   |   1.62 in
Weight   0.03 kg   |   0.06 lb
Width   106.68 mm   |   4.20 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Color   Black
Package Quantity   1
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink