2269081-4

High-Density Front-Loading Cable Manager Shallow, 4U

  • Offers bend radius and mechanical protection
  • Rubber entry/exit retainers ensure cable captivity preventing accidental disturbance of patch cords
  • Suitable for Twisted Pair and Fiber Optic patch cords
Product Classification  
Portfolio   CommScope®
Product Type   Cable management hardware
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   98.05 mm   |   3.86 in
Height   177.80 mm   |   7.00 in
Width   62.50 mm   |   2.46 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Rack Units   4
Finish   Smooth
Minimum Order Quantity   4
Ordering Note   Sold per piece with an MOQ of 4 pieces
Package Quantity   1
   
Mechanical Specifications  
Material Type   Galvanized steel   |   PA   |   TPE