alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
760237054 | UNP-UDDM-SL-1U-48
Discrete Distribution Module Panel, Cat6, UTP, 1U, 48 port
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
General Specifications  
Total Ports, quantity   48
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

1-1671660-2
RJ45 Modular Jack Q-Series, category 6A, unshielded, 8-position
Add Cancel
Powered By OneLink