760235625   |   EFDT-NID-1181S28

Rapid Fiber™ EFDT NID Wall Mounting Fiber Box, outdoor, 12 SC/APC, 8-way splitter

  • Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
  • Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
  • Removes the need for field termination and extensive site survey inspections
  • Weatherproof housing suitable for external environmental conditions
Product Classification  
Brand   Rapid Fiber™
Product Type   Fiber wall box
Product Series   EFDT
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   1 x 8 splitter
Enclosure Color   Gray
Functionality   Patching   |   Splitting
Interface Feature, input   APC
Interface, input   SC
Package, quantity   8
Packaging Type   Box   |   Carton
Port, quantity   12
Split Ratio   Symmetrical
Splitter, quantity   1
   
Dimensions  
Depth   71.12 mm   |   2.80 in
Height   264.16 mm   |   10.40 in
Width   179.07 mm   |   7.05 in
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with lock
Mount Type   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
Fiber Type   G.657.A2
Insertion Loss, Splitter, maximum   11.0 dB
Return Loss, Connector, minimum   55 dB
Wavelength Range   1260–1650 nm
   
Environmental Specifications  
Environmental Space   Outdoor
Qualification Standard   IEC 60529, IP55   |   IEC 61753-1, category G
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink