CS1755-000   |   BUDI-S-SP-A

BUDI Fiber Optic Wall mount Enclosure, empty for holding FIST Splice Trays, no lock

  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Available with splicing (FIST) and/or patching and/or splitter combinations
  • Multiple and modular cable port sealing options using gel technology
Product Classification  
Brand   FIST™
Product Type   Fiber wall box
Product Series   BUDI
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Functionality   Splicing
Package, quantity   1
Packaging Type   Box   |   Carton
Splicing Capacity, maximum   168
   
Dimensions  
Depth   145.00 mm   |   5.71 in
Height   425.00 mm   |   16.73 in
Height, with cover   500.00 mm   |   19.69 in
Width   295.00 mm   |   11.61 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Snap-on cover
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Qualification Standard   IEC 60529, IP54   |   IEC 61753-1, category G