Product Classification  
Product Type   CWDM module
Product Series   FMT
Regional Availability   North America
   
General Specifications  
Distribution Type   4-channel CWDM
Interface, input   SC
Interface, output   SC
Application   For use with FMT panels   |   For use with NGF frames
Circuits, quantity   1
Functionality   Demultiplexing   |   Multiplexing
Interface Feature, input   APC
Interface Feature, output   APC
Multiplexers, quantity   1
Package, quantity   1
   
Dimensions  
Depth   177.80 mm   |   7.00 in
Height   71.88 mm   |   2.83 in
Width   17.27 mm   |   0.68 in
   
Mechanical Specifications  
Device Type   Micro VAM
Access   Front
   
Optical Specifications  
Starting Wavelength   1531.00 nm