alert
Obsolete

This product was discontinued on: February 1, 2019

Replaced By:
CP-59091082-01 | CP-5909 1 082-01
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP I70A2
For other alternatives, please contact us for more information.

59091082-01   |   5909 1 082-01

LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP BI70A2

Product Classification  
Brand   LSA-PLUS®
Product Type   Overvoltage plug
Regional Availability   EMEA
   
Dimensions  
Height   12.70 mm   |   0.50 in
Length   38.60 mm   |   1.52 in
Width   9.70 mm   |   0.38 in
   
Electrical Specifications  
Capacitance   50.00 pF
Current Rating, maximum   150.00 mA
dc Resistance, maximum   1.00 ohm
Dielectric Strength   1.8 kV
Safety Voltage Rating   70 V
Transmission Standard   DIN EN 60068-2-1   |   DIN EN 60068-2-2/3   |   DIN EN 60068-2-6   |   ITU-T K.12
   
Environmental Specifications  
Environmental Space   Indoor
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Package Quantity   10
Packaging Type   Bag   |   Box
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink