alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
760237060 | NPP-UDDM-SL-1U-48
Discrete Distribution Module Panel, Cat6, UTP, 1U, 48 port
For other alternatives, please contact us for more information.

2174887-1

Copper Patch Panel, FLT Series, 1U, 48 port, staggered pattern, loaded with Cat6 SL jacks

Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
General Specifications  
Total Ports, quantity   48
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B