70831501-00   |   7083 1 501-00

LSA-PLUS® Distribution Box, for up to 10 10-pair Series 2 modules

Product Classification  
Brand   LSA-PLUS®
Product Type   Copper distribution box
Product Series   LSA-PLUS
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Package, quantity   1
Packaging Type   Box   |   Carton
   
Dimensions  
Depth   124.00 mm   |   4.88 in
Height   390.00 mm   |   15.35 in
Width   223.00 mm   |   8.78 in
   
Mechanical Specifications  
Access   Front
Cable Entry Location   Bottom
Cable Ports, quantity   8
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with lock
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP54   |   IEC 60529, IP64 with optional sealing
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink