760238936   |   EHD-SP-24LC-SM-B-ULL

EHD ULL 24 LC stranded fiber splice cassette, TeraSPEED single mode, UPC, Enhanced Method B, includes 24, FST-ACC005 single fiber splice sleeves

Product Classification  
Product Series   EHD
Product Type   Fiber cassette with pigtails
   
Construction Materials  
Fiber Type   G.652.D   |   G.657.A2   |   OS2
   
Dimensions  
Depth   163.83 mm   |   6.45 in
Height   11.43 mm   |   0.45 in
Weight   0.45 kg   |   1.00 lb
Width   169.67 mm   |   6.68 in
   
Environmental Specifications  
Safety Standard   cUL US 1863
   
General Specifications  
Interface, front   LC
Adapters, quantity, front   24
Color, front   Blue
Interface Feature, front   Standard
Package Quantity   1
Total Ports, quantity, front   24
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

FST-ACC005
Fiber Optic Protective Splice Sleeve, 1 package
Add Cancel
Powered By OneLink