3-2122146-1   |   FMS-K-1-B-I-L1-3-IN99-6-SP

FMS Fiber Optic Termination Panel, 1U, 19 in, 6 LC/UPC, singlemode, OS2, black

Product Classification  
Portfolio   NETCONNECT®
Product Series   FMS
Product Type   Fiber patch panel
Regional Availability   Asia
   
Construction Materials  
Fiber Mode   Singlemode
Fiber Type   OS2
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Depth   320.00 mm   |   12.60 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
General Specifications  
Rack Units   1.0
Shelf Movement   Sliding
Body Style   Symmetrical
Color   Black
Color, front   Black
Functionality   Patching
Growth Configuration   Partially loaded
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   LC
Package Quantity   1
Rack Type   EIA 19 in
Splice Trays Included, quantity   1
Splicing Type   Heat shrink, single fiber fusion
Total Ports, quantity   6
   
Optical Performance  
Insertion Loss, maximum   0.30 dB
Return Loss, minimum   20.0 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink