CU4755-000   |   OCM1-SA21400S2

OCM1 LGX Style Fiber Optic Splitter Module, FBT, two 1x4 Splitters, singlemode, SC/APC, symmetrical split ratio

Product Classification  
Product Type   Splitter module
Product Series   LGX   |   OCM1
Regional Availability   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   1 x 4 splitter
Interface, input   SC
Interface, output   SC
Split Ratio   Symmetrical
Application   For use with LGX panels
Circuits, quantity   2
Functionality   Splitting
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   2
Technology Type   Fused biconic tapered
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   129.54 mm   |   5.10 in
Width   27.94 mm   |   1.10 in
   
Mechanical Specifications  
Device Type   Standard VAM
Access   Front
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink