CS5103-000   |   OCM5-SP11800L2-45DASIA

OCM5 Fiber Optic Splitter Module, Planar, one 1x8 Splitter, singlemode, LC/APC, symmetrical split ratio, 4.5 m pigtails

Product Classification  
Product Type   Splitter module
Product Series   OCM5
Regional Availability   EMEA
   
General Specifications  
Distribution Type   1 x 8 splitter
Interface, input   LC
Interface, output   LC
Split Ratio   Symmetrical
Application   For use with FIST cabinets
Circuits, quantity   1
Functionality   Splitting
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   1
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Depth   142.00 mm   |   5.59 in
Height   154.00 mm   |   6.06 in
Pigtail length, input   4.50 m   |   14.76 ft
Pigtail length, output   4.50 m   |   14.76 ft
Width   16.00 mm   |   0.63 in
   
Mechanical Specifications  
Device Type   Standard VAM
Access   Front
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink