Product Classification  
Portfolio   CommScope®
Product Type   Cover
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   108.20 mm   |   4.26 in
Height   2.29 mm   |   0.09 in
Width   424.43 mm   |   16.71 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Application   For M2400 and M4800 angled panels
Color   Black
Package Quantity   1
   
Mechanical Specifications  
Material Type   Powder-coated steel
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink