1-1671373-1

Fiber adapter plate, 1U, unpopulated, for holding up to 4 Quick-Fit modules

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber adapter plate
Regional Availability   Australia/New Zealand   |   EMEA
   
Dimensions  
Depth   39.70 mm   |   1.56 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Environmental Space   Indoor
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   5%–95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Color   Black
Package Quantity   1
Packaging Type   Bag   |   Carton
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink