176564-000   |   FIST-GCO2-MULTI-SEAL

FIST Cable seal to seal the cable onto the tube (only for single fiber - loose tube)

  • Allows feeding more than one cable through the round port in a flexible way
  • One cable is installed day one while up to two extra cables can be installed later on
  • Only applicable for single fiber-loose tube cables
Product Classification  
Product Type   Drop cable kit
Product Series   FIST-GCO2
Regional Availability   EMEA
   
General Specifications  
Application   For use with FIST-GCO2 Fiber closures
Cable Capacity, maximum   1
Includes   Abrasive paper   |   Aluminum pipe   |   Cleaning tissues   |   Heatshrinkable sleeve   |   Multi termination unit   |   Strength member fixation
Package, quantity   10
Single Cable Diameter, maximum   14.00 mm   |   0.55 in