70831200-00   |   7083 1 200-00

LSA-PLUS® Distribution Box, for up to 20 10-pair Series 2 modules

Product Classification  
Brand   LSA-PLUS®
Product Type   Copper distribution box
Product Series   LSA-PLUS
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Package, quantity   1
Packaging Type   Box   |   Carton
   
Dimensions  
Depth   125.00 mm   |   4.92 in
Height   640.00 mm   |   25.20 in
Width   238.00 mm   |   9.37 in
   
Mechanical Specifications  
Access   Front
Cable Entry Location   Bottom
Cable Ports, quantity   15
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Hinged with lock
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP64 with optional sealing
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink