alert
Obsolete

This product was discontinued on: June 1, 2019

For other alternatives, please contact us for more information.

FACT-MMDKE0R0UB

FACT™ MPO Module, singlemode, Ultra Low Loss (ULL), LC/UPC-MPO 24 fiber, right exit (for MPO module)

  • Offers the same craft-friendly interface for LC and SC connectors as the cabled module
  • Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
Product Classification  
Brand   FACT™
Product Series   FACT
Product Type   Fiber module
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Type   G.652.D and G.657.A1 , TeraSPEED®
Fiber Mode   Singlemode
   
Dimensions  
Depth   122.68 mm   |   4.83 in
Height   13.21 mm   |   0.52 in
Width   159.77 mm   |   6.29 in
   
Environmental Specifications  
Operating Temperature   -5 °C to +40 °C (+23 °F to +104 °F)
Relative Humidity   Up to 85%, non-condensing
Storage Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   24
Interface Feature, front   Standard
Color, front   Black
Adapter Color   Aqua
Adapters, quantity, front   12
Application   For use with FACT panels
Body Style   Duplex   |   Straight orientation
Color, housing   Black
Packaging Type   Bag   |   Carton
Polarity   Pairs, straight
Interface, rear   MPO
Interface Feature, rear   Standard
Color, rear   Black