2-1671271-3

Fiber Optic Panel, 1U, 19 in, fully loaded with 24 aqua LC/UPC MM duplex adapters, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber patch panel
Regional Availability   EMEA
   
Construction Materials  
Fiber Mode   Multimode
Finish   Powder coated
Material Type   Aluminum
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
General Specifications  
Rack Units   1.0
Body Style   Symmetrical
Color   Black
Color, front   Black
Growth Configuration   Fully loaded
Includes   Mounting hardware
Interface Feature, front   Standard
Interface, front   LC
Package Quantity   1
Rack Type   EIA 19 in
Total Ports, quantity   48
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink