FST-R-04X00-G0300M

FST Flexible Service Terminal, 4 Port, 4 Mini-size (DLX) hardened Adapters at drop side, cable stub at feeder side, black, 300m long

  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   FST-R
Product Brand   DLX®
Regional Availability   EMEA
   
General Specifications  
Distribution Type   4 ports
Port, quantity   4
Cable Type   Dielectric - Loose Tube
Port Type   Hardened mini-size DLX
Stub Type   Stub tail
Enclosure Color   Black
Minimum Order Quantity   1
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   0
   
Dimensions  
Cable Length   300.00 m   |   984.25 ft
Outer Cable Dimensions   5.5 mm (0.22 in)
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Engineered plastic
Mount Type   Handhole   |   Pedestal
   
Optical Specifications  
Fiber Type   G.657.A2
Insertion Loss, Terminal Connector, maximum   0.45 dB
Return Loss, Connector, minimum   60 dB
Wavelength Range   1310–1625 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -20 °C to +65 °C (-4 °F to +149 °F)
Qualification Standard   IEC 61753-1 Ed2 category G, IP68, 2 m waterhead
UV Resistance   UV stabilized