Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
C195-NFNR-10M | Obsolete
CNT-195 CNT® Jumper with interface types N Female and N Male Right Angle, 10 m
C195-NMNR-2 | Obsolete
CNT-195 CNT® Jumper with interface types N Male and N Male Right Angle, 0.61 m
C195-NMNR-M5 | Obsolete
CNT-195 CNT® Jumper with interface types N Male and N Male Right Angle, 0.5 m
C195-NMNR-M5-NC | Obsolete
CNT-195 CNT® Jumper with interface types N Male and N Male Right Angle, 0.5 m
C195-NRSR-2M | Obsolete
CNT-195 CNT® Jumper with interface types N Male Right Angl and SMA Male Right Angle, 2 m
C195-NRSR-2M-MT | Obsolete
CNT-195 CNT® Jumper with interface types N Male Right Angl and SMA Male Right Angle, 2 m
C195-SFSBM-M1 | Obsolete
CNT-195 CNT® Jumper with interface types SMA Female and SMB Male, 0.1M
C195F-JMSF-3 | Obsolete
CNT-195-FR CNT® Jumper with interface types 1.0/2.3 DIN Male and SMA Female, 3 ft
C195F-NRSM-60 | Obsolete
CNT-195-FR CNT® Jumper with interface types N Male Right Angle and SMA Male, 18.29 m
C195F-NRSM-80 | Obsolete
CNT-195-FR CNT® Jumper with interface types N Male Right Angle and SMA Male, 24.38 m
C195F-SMSF-3 | Obsolete
CNT-195-FR CNT® Jumper with interface types SMA Male and SMA Female, 3ft
C195P-NMNR-M5 | Obsolete
CNT-195-P CNT® Jumper with interface types N Male and N Male Right Angle, 0.5 m
C195P-NRQMR | Obsolete
CNT-195-P CNT® Jumper with interface types N Male Right Angle and QMA Male Right Angle, variable length
C195R-NRQMR | Obsolete
CNT-195-R CNT® Jumper with interface types N Male Right Angle and QMA Male Right Angle, variable length
C240-BNFTM | Obsolete
CNT-240 CNT® Jumper with interface types N Female Bulkhead and TNC Male, variable length
C240-BNFTM-1M | Obsolete
CNT-240 CNT® Jumper with interface types N Female Bulkhead and TNC Male, 1 m
C240-BNFTM-3M | Obsolete
CNT-240 CNT® Jumper with interface types N Female Bulkhead and TNC Male, 3 m
C240-BNFTM-M5 | Obsolete
CNT-240 CNT® Jumper with interface types N Female Bulkhead and TNC Male, 0.5 m
C240-NRTMRP-5F7 | Obsolete
CNT-240 CNT® Jumper with interface types N Male Right Angle and TNC Male Reverse Polarity, 1.74 m
C240F-SRTR | Obsolete
CNT-240-FR CNT® Jumper with interface types SMA Male Right Angle and TNC Male Right Angle, variable length
C4006L-NFNF | Obsolete
CNT-400 CNT® Jumper 6 leg bundle with interface types N Female and N Female, variable length
1 Previous Next 
Add Cancel
Powered By OneLink