Product Classification  
Product Series   LDF4-50A
Product Type   SureFlex® standard
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Straight
Interface, Connector A   N Male
Interface, Connector B   N Male
Length   18.902 m   |   62.014 ft
Nominal Size   1/2 in
Specification Sheet Revision Level   A
   
Electrical Specifications  
DTF, Connector A   -32.00 dB
DTF, Connector B   -32.00 dB
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
420–450 MHz1.1523.10

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink