APC-BDFDM-450A

Quarterwave Surge Arrestor (Cylindrical), 380–520 MHz, with interface types DIN Female Bulkhead and DIN Male, Includes Hardware

Product Classification  
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Female Bulkhead
Interface 2   7-16 DIN Male
Device Type   dc Block
Ordering Note   CommScope® non-standard product
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   380 – 520 MHz   |   411 – 494 MHz
3rd Order IMD Gain   -117.0 dB
3rd Order IMD Test Method   Two +43 dBm carriers
Connector Impedance   50 ohm
Lightning Surge Capability   100 times @ 40 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   40 kA
Lightning Surge Current Waveform   8/20 waveform
Insertion Loss, typical 0.10 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   24.86 N-m   |   220.00 in lb
Coupling Nut Retention Force   1000.85 N   |   225.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   47.50 mm   |   1.87 in
Length   79.00 mm   |   3.11 in
Weight   0.41 kg   |   0.91 lb
Width   47.50 mm   |   1.87 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
380–520 MHz1.2918.00
411–494 MHz1.1722.00