CAAAB   |   IP6A-06PUTP-O1S-O1S

InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to single row standard density outlet, 6 links

Ordering Details
Interface Orientation, connector A:
Interface Orientation, connector B:
Bundling Style:
Information Outlet Color:
Cable Jacket Color:
Assembly Length (Longest Leg):
Create Configuration
Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®   |   InstaPATCH® Cu
Product Type   Copper trunk cable assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Cord Length, minimum   5 m   |   17 ft
Cord Length, maximum   90 m   |   295 ft
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance, maximum   0.30 ohm
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Plenum
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Interface, connector A   Information outlet
Interface, connector B   Information outlet
Interface Feature, connector A   Single row   |   Standard density
Interface Feature, connector B   Single row   |   Standard density
   
Mechanical Specifications  
Link Count   6
Conductor Type   Solid
Wiring   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

MGS600   (Product Component—not orderable)
GigaSPEED X10D® MGS600 Series Information Outlet

2091B 4/23   (Product Component—not orderable)
GigaSPEED X10D® 2091B ETL Verified Category 6A U/UTP Cable, 4 pair count
Add Cancel
Powered By OneLink