107487480   |   525-JA-003

25-Pair Category 5 Connector, 90-degree jack

Product Classification  
Portfolio   CommScope®
Product Type   Connector kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Electrical Specifications  
ANSI/TIA Category   5
Contact Resistance, maximum   0 ohm
Current Rating   1.5 A @ 20 °C
1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1000 Vac @ 60 Hz
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Color   Gray
Cable Type   U/UTP (unshielded)
Package Quantity   1
   
Mechanical Specifications  
Conductor Gauge, solid   22 AWG   |   24 AWG   |   26 AWG
Conductor Gauge, stranded   22 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Contact Plating Material   Precious metals
Material Type   High-impact, flame retardant, thermoplastic
Plug Insertion Life, minimum   200 times
Termination Contact Plating   Precious metals
Termination Type   IDC