alert
Obsolete

This product was discontinued on: July 24, 2019

For other alternatives, please contact us for more information.

FAXLVUC01

LazrSPEED® 550 LC Keyed Violet to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer

Ordering Details
Jacket Color:
Breakout Length/Option:
Enter cord length:
Product Classification  
Portfolio   CommScope®
Brand   LazrSPEED®
Product Type   Fiber pigtail, simplex
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM4, LazrSPEED® 550
Total Fibers, quantity   1
   
Dimensions  
Cord Length, maximum   23 ft   |   7 m
Cord Length, minimum   2 ft   |   1 m
Ordering Note   For lengths greater than 999 ft (304 m), orders must be in meters   |   Minimum length may vary based on cable configuration
   
Environmental Specifications  
Environmental Space   Plenum
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Construction Type   Pigtail, unjacketed
Interface, connector A   LC/UPC
Interface Feature, connector A   Keyed
Color, connector A   Violet
   
Mechanical Specifications  
Cable Retention Strength, maximum   1.00 lb @ 0 °   |   1.00 lb @ 90 °
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

X-TB-5K   (Product Component—not orderable)
LazrSPEED® 900µm Tight Buffered Fiber
CS-5K-TB   (Product Component—not orderable)
LazrSPEED® 550 OM4 Bend-Insensitive Multimode Fiber

760102624   |   MFC-LCR-09-KVI
LazrSPEED®, OptiSPEED® Pre-Radiused Behind The Wall Keyed LC Connector for 0.9 mm Fiber, multimode, violet
Add Cancel
Powered By OneLink