Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360   |   LazrSPEED®
Product Type   Fiber fanout cable assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM4, LazrSPEED® 550
Total Fibers, quantity   12
Jacket Color   Aqua
Fibers per Subunit, quantity   12
Furcation Color   Aqua
   
Dimensions  
Breakout Length   24 in
Cord Length, maximum   4 m   |   13 ft
Cord Length, minimum   4 m   |   13 ft
Ordering Note   Fixed length assembly
   
Environmental Specifications  
Environmental Space   Plenum
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Construction Type   InstaPATCH® 360 array cord
Interface, connector A   MPO-12/UPC Female
Interface, connector B   LC/UPC
Color, connector A   Aqua
Color, connector B   Beige
   
Mechanical Specifications  
Cable Retention Strength, maximum   11.24 lb @ 0 °   |   4.40 lb @ 90 °
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

460125172   (Product Component—not orderable)
Pre-Radiused LC Connector simplex for 1.6 mm Fiber, multimode

P-012-MP-5K-F30AQ   (Product Component—not orderable)
LazrSPEED® Plenum MPO Light Duty Patchcord Cable, 12 fiber
CS-5K-MP   (Product Component—not orderable)
LazrSPEED® 550 OM4 Bend-Insensitive Multimode Fiber

860647054   (Product Component—not orderable)
MPO12, LOW LOSS, FEMALE, OM3/4, AQUA, 3mm
Add Cancel
Powered By OneLink