1431261   |   FPM-07/7-AF030M-25/39

Fiber Optic Patch Cord, OS2, SC/UPC-SC/UPC, 12F RBR, 2.0 mm subunits, 30 m, yellow, 25"/39" breakouts

Product Classification  
Product Series   FPM
Product Type   Fiber distribution cable assembly
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Type   OS2
Total Fibers, quantity   12
Fiber Mode   Singlemode
Jacket Color   Yellow
   
Dimensions  
Cord Length   30.00 m   |   98.43 ft
Breakout Length, connector A   635.00 mm   |   25.00 in
Breakout Length, connector B   990.60 mm   |   39.00 in
Diameter Over Jacket   6.40 mm   |   0.25 in
   
Environmental Specifications  
Environmental Space   Riser
   
General Specifications  
Interface, connector A   SC/UPC
Interface, connector B   SC/UPC
Color, boot A   Blue
Color, boot B   Blue
Color, connector A   Blue
Color, connector B   Blue
Connector A, quantity   12
Connector B, quantity   12
Construction Type   Stranded
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum, connector A   0.20 dB
Insertion Loss, maximum, connector B   0.20 dB
Return Loss, minimum, connector A   57.00 dB
Return Loss, minimum, connector B   57.00 dB