EH3241-001   |   FHD-H01V-0300F

RealFlex® Fiber Optic Drop Cable, hardened full-size to stub, 300 ft

  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Product Classification  
Brand   RealFlex®
Product Series   FHD
Product Type   Fiber drop cable assembly
Regional Availability   Australia/New Zealand   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   Dielectric - Universal Flat
Jacket UV Resistance   UV stabilized
Fiber Type   G.657.A2
Total Fibers, quantity   1
Fiber Mode   Singlemode
Jacket Color   Black
   
Dimensions  
Cable Weight   36.0 kg/km
Cord Length   91.44 m   |   300.00 ft
Height Over Jacket   2.90 mm   |   0.11 in
Width Over Jacket   6.10 mm   |   0.24 in
   
Environmental Specifications  
Environmental Space   Outdoor
Operating Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
Qualification Standards   NEMA type 6, 10 ft waterhead   |   Telcordia GR-20   |   Telcordia GR-3120
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Interface, connector A   Hardened full-size SC/APC
Interface, connector B   Unterminated
Color, boot A   Black
Connector A, quantity   1
Connector B, quantity   0
Package Quantity   1
Transmission Standards   IEC 61753-1   |   IEC 61754-4   |   IEC 61755
Color, connector A   Black
   
Mechanical Specifications  
Cable Crush Resistance, maximum   44.00 N/mm
Minimum Bend Radius, loaded   100.00 mm
Minimum Bend Radius, unloaded   150.00 mm
Tensile Load, long term, maximum   450.00 N
Tensile Load, short term, maximum   1300.00 N
   
Optical Performance  
Insertion Loss, maximum, connector A   0.40 dB
Return Loss, minimum, connector A   60.00 dB
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink